(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Efficient grinding is enabled by placing the diamond tips on outer and inner circumference.
· Reduces heat storage in the cooling cavity of circuit board, uses 14 tips and has a long service life.
[Applications]
· For grinding hard construction materials such as concrete, blocks, bricks, etc.
· Tool used: disc grinder.
Finish | Coarse / Medium | Outer Diameter(mm) | 100 | Thickness(mm) | 5 |
---|---|---|---|---|---|
Hole Diameter(mm) | 20 | Max. Rotational Speed(rpm) | 14500 | Trusco Code | 402-3188 |
Mass(g) | 290 | Features | Efficient grinding is enabled by placing the diamond tips on outer and inner circumference. Reduces heat storage in the cooling cavity of circuit board, uses 14 tips and has a long service life. | Application | For grinding hard construction materials such as concrete, blocks, brick, mortar, etc. Tool used: disc grinder. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy