(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electro-Deposited Diamond Wheel UFO-2

Electro-Deposited Diamond Wheel UFO-2
  • Volume Discount

[Features]
· For cutting and polishing.
· Offset type.
· It is possible to electrodeposit, cut and polish diamonds on the front and back of the board at the same time.
· For finish polishing.
[Applications]
· For cutting and grinding roof tile, marble, FRP, refractory brick, glass, granite, etc.
· Tool used: disc grinder.

PDF

Part Number

Configured Part Number is shown.

UFO-2

 
Part Number
UFO-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Particle Size(#) 60 Outer Diameter(mm) 100 Thickness(mm) 14
Hole Diameter(mm) 15 Max. Rotational Speed(rpm) 15000 Trusco Code 171-4457
Mass(g) 91.8 Features For cutting and polishing. It is offset type. It is possible to electrodeposit, cut and polish diamonds on the front and back of the board at the same time. For final polishing. Application Polishing/cutting of roof tile, marble, FRP, refractory brick, glass, granite, etc. Tool used: Disc grinder.

Please check the type/dimensions/specifications of the part UFO-2 in the Electro-Deposited Diamond Wheel UFO-2 series.

Additional Products in this Category

Tech Support