(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Precision Vise (Wrench Fastening Type) Female Thread Set for VA Type

Precision Vise (Wrench Fastening Type) Female Thread Set for VA Type

Precision finishing by total quenching, total grinding. Precision can be retained for long periods of time to prevent uplift. Excellent squareness and parallelism enable super-precise processing.

Part Number

Configured Part Number is shown.

Part Number
VA50M
VA65M
VA75M
Part NumberMinimum order quantityVolume DiscountDays to Ship Trusco Code Compatible Model Mass
1 Piece(s)

9 Days or more

301-1208VA-5053 g/set
1 Piece(s)

9 Days or more

301-1216VA-6578 g/set
1 Piece(s)

11 Days or more

326-5781VA-7581 g/set

Loading...

  1. 1

Basic Information

Features Precision finishing by total quenching and total grinding. Precision can be retained for a long period of time in order to prevent uplift. Excellent squareness and parallelism enable super-precise processing. Specifications Perpendicularity of within ±0.005 mm/100 mm. Parallelism of within ±0.005 mm/100 mm. Material (Main Body) Carbon tool steel (SKS-93) (hardness HRC56 to 60)

Additional Products in this Category

Tech Support