(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· High precision machining can be performed in a speedy manner.
· Both vertical and horizontal aspects can be used, since the product is precision polished on four sides.
· Excellent squareness and parallelism enable super-precise processing.
[Applications]
· It is secured to an electromagnetic chuck and used in precision machining.
Part Number |
---|
TVD-50A |
TVD-65A |
TVD-75A |
VD-50 |
VD-65 |
VD-75 |
Loading...
Features | High precision machining can be performed in a speedy manner. Both vertical and horizontal aspects can be used, since the product is precision polished on four sides. Excellent squareness and parallelism enable super-precise processing. | Specifications | Perpendicularity of within ±0.005 mm/100 mm. Parallelism of within ±0.005 mm/100 mm. | Material (Main Body) | Carbon tool steel (SKS-93) (hardness HRC56 to 60) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy