(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rotary Bench Vise

Rotary Bench Vise
  • Volume Discount

[Features]
· A clamp type that can be installed and removed easily.
· The turntable can rotate 360°.
· With anvil for better striking work and improved work efficiency.
[Applications]
· Ideal for fixing small workpieces and for light work.

Part Number

Configured Part Number is shown.

Part Number
BV-50SN
BV-65SN
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
1 Piece(s)Available

8 Days or more

164301-6943742125170314
1 Piece(s)Available

8 Days or more

200301-6951892256690385

Loading...

  1. 1

Basic Information

Features It is a clamp type that can be installed and removed easily. The turntable rotates by 360°. It comes with an anvil that allows impact work. Clamp Maximum Opening(mm) 50 Material (Main Body) Cast Iron
Material (shaft) Steel Material (handle) Steel Material (clasp) Steel

Additional Products in this Category

Tech Support