(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross Vise

Cross Vise
  • Volume Discount

[Features]
· It is a sliding vise which cross-moves perpendicularly in the front/back and right/left directions.
· If attached to the drilling machine, the processing position can be easily moved.

Part Number

Configured Part Number is shown.

Part Number
CR-75N
CR-100N
CR-125N
CR-150N
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Slide width (X axis)
(mm)
Slide width (Y axis)
(mm)
1 Piece(s)Available

8 Days or more

215342-98221111208268259112149110
1 Piece(s)Available

8 Days or more

240342-9831142138104942512142160123
1 Piece(s)Available

8 Days or more

255342-98491571461231253212157173180
1 Piece(s)Available

8 Days or more

280342-98571731631521493215173197205

Loading...

  1. 1

Basic Information

Features It is a sliding vise which cross-moves perpendicularly in the front/back, right/left directions. If attached to the drilling machine, the processing position can be easily moved. Material (Main Body) Cast Iron

Additional Products in this Category

Tech Support