(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anvil Vise with Rotary Bench (Rectangular Body Shaft)

Anvil Vise with Rotary Bench (Rectangular Body Shaft)
  • Volume Discount

[Features]
· The main body is made of carbon steel cast steel, robust and long lasting.
· The turntable can rotate 360°.
· With anvil for better striking work and shock resistance.
[Applications]
· It can be used for work that involves striking.
· Since it rotates 360°, work can be performed at any angle.

Part Number

Configured Part Number is shown.

Part Number
VRS-080N
VRS-100N
VRS-125N
VRS-150N
VRS-300N
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting dimension (H)
(mm)
Mounting dimension (G)
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

280301-0571132138797551141021386500
1 Piece(s)Available

8 Days or more

310301-058913214810410061141021388000
1 Piece(s)Available

8 Days or more

370301-0597160165129125681512816311600
1 Piece(s)Available

8 Days or more

420301-0601172183154150781613318415300
1 Piece(s)Available

9 Days or more

669490-04643092693043001024016722635500

Loading...

  1. 1

Basic Information

Features The main body is made of carbon steel cast steel, robust and long lasting. The turntable can rotate 360°. Anvil allows striking action and is strong against impact. Material (Main Body) Carbon Steel Material (shaft) Steel
Material (handle) Steel Material (clasp) Steel Set Content With Rotating Table

Additional Products in this Category

Tech Support