(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap【2 Pieces Per Package】

Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap
  • Volume Discount

For Upright Vise
For complete product overview and details on Upright Vise (Heavy-Duty Type / Round Body Shaft) Cap see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRV100K
SRV125K
SRV150K
SRV200K
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Trusco Code Width
(mm)
Height
(mm)
Compatible Model Thickness
(mm)

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

416-260910622SRV-10012

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

416-261712822SRV-12512

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

284-484215522SRV-15012

2 Pieces Per Package

1 Pack(s)Available

11 Days or more

284-485120525SRV-20015.4

Loading...

  1. 1

Additional Products in this Category

Tech Support