(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Grip Vise Type F (Part Numbers)

Quick Grip Vise Type F
  • Volume Discount

[Features]
· Annealed in order to prevent mask deterioration.
· The center bar and guide bar have undergone quenching and a grinding finish.
· The cam-out construction reduces workpiece clamping time.

Part Number

Configured Part Number is shown.

FQ-100

Part Number
FQ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

280125-657215186104100426120X2486100

Loading...

  1. 1

Basic Information

Main Body Material Cast Iron Features In order to prevent secular changes, it has been purified. The center bar and guide bar have undergone quenching and a grinding finish. The cam-out construction reduces workpiece clamping time.

Please check the type/dimensions/specifications of the part FQ-100 in the Quick Grip Vise Type F series.

Products like this...

Part Number
FQ-150
FQ-200
FQ-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mounting Dimension
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

368125-6599223100156150517189X34213200
1 Piece(s)Available

8 Days or more

427125-6602271111204200547241X38818700
1 Piece(s)Available

8 Days or more

215125-656411272797538494X2013200

Additional Products in this Category

Tech Support