(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Yankee Vise YV Series

Yankee Vise YV Series
  • Volume Discount

[Features]
· Very strong, made of steel casting.
· The portion that slides with the base unit is made in parallel form.
· The product can be used vertically or horizontally.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
YV-65S
YV-75S
YV-100S
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Width
(mm)
Height
(mm)
Mouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Tightening Force
(kN)
Mass
(g)
1 Piece(s)Available

8 Days or more

155125-77736561656531122600
1 Piece(s)Available

9 Days or more

185125-77817573757643144100
1 Piece(s)Available

8 Days or more

218125-7790101811019944177000

Loading...

  1. 1

Basic Information

Main Body Material Cast Iron Features Very strong, made of steel casting. The portion that slides with the base unit is made in parallel form. The product can be used vertically or horizontally.

Additional Products in this Category

Tech Support