(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C-Clamp Vise - Bahco Type, S55C Carbon Steel, TBC

C-Clamp Vise - Bahco Type, S55C Carbon Steel, TBC
  • Volume Discount

[Features]
· A tool that clamps and fixes the workpiece between two opposite surfaces during workpiece machining and assembly work.
· Used for fixing and holding workpieces during welding or drilling work.

Part Number

Configured Part Number is shown.

Part Number
TBC-25
TBC-38
TBC-50
TBC-75
TBC-100
TBC-125
TBC-150
TBC-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Opening
(mm)
Jaw Depth
(mm)
Male Thread Hex Width Across Flats
(mm)
Tightening Force
(kN)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

25261217.6230-2845230
1 Piece(s)Available

8 Days or more

38301219.4230-2853280
1 Piece(s)Available

8 Days or more

50361420.5230-2861420
1 Piece(s)Available

8 Days or more

75461426.4230-2870800
1 Piece(s)Available

8 Days or more

100561430.3230-28881200
1 Piece(s)Available

8 Days or more

125661735.2230-28962000
1 Piece(s)Available

8 Days or more

150761939.2230-29002850
1 Piece(s)Available

8 Days or more

200952244.1234-11744300

Loading...

  1. 1

Basic Information

Material Carbon steel (S55C) Features A tool for clamping/fixing workpieces between face-to-face surfaces during machining/construction work. Used for fixing and holding workpieces during welding or drilling work. Specifications Black Coating / Forged Product

Additional Products in this Category

Tech Support