(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Clamp TWAC

Angle Clamp TWAC

[Features]
· It is exclusively used for perpendicular fixed welding of steel material.
· The side and bottom surfaces have been polished, so they can be processed more accurately.
· A revolutionary clamp that can accomplish speedy welding by temporarily holding and mounting the object.
· Ideal for right angle fixation, welding and brazing of square and round pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TWAC-35SW
TWAC-90
TWAC-120
Part NumberMinimum order quantityVolume DiscountDays to Ship Right angle fixed method
(mm)
T Joint (Maximum Thickness Difference)
(mm)
Trusco Code Mass
(g)
1 Piece(s)

8 Days or more

9560366-940811000
1 Piece(s)

8 Days or more

5645366-94164000
1 Piece(s)

8 Days or more

9560366-93945000

Loading...

  1. 1

Basic Information

Material Ductile Cast Iron Features Exclusively used for perpendicular fixed welding of steel material. Can accomplish more accurate machining because of side and bottom machine grinding. A revolutionary clamp that can accomplish speedy welding by temporarily holding and mounting the object. Ideal for perpendicular fixed welding / brazing of square/round pipes.

Additional Products in this Category

Tech Support