(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Clamp - Single-Action, G-L

L Type Clamp - Single-Action, G-L
  • Volume Discount

[Features]
· A robust clamp made completely of steel with a ratchet structure lever attached. Widely used as a fast detachable clamp in light and heavy industries and everywhere in between. Ideal for stone industries as well.

Part Number

Configured Part Number is shown.

Part Number
G-12L
G-16L
G-20L
G-25L
G-30L
G-40L
G-50L
G-60L
G-80L
G-100L
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1811206013.56.54989999265224445-4529530
1 Piece(s)Available

8 Days or more

22516080167.54989999040326162-1050670
1 Piece(s)Available

8 Days or more

27820010019.59.54989999040333162-10681130
1 Piece(s)Available

8 Days or more

3372501202210.54989999040340162-10761500
1 Piece(s)Available

8 Days or more

39630014025124989999040357162-10842260
1 Piece(s)Available

8 Days or more

49640012025124989999265309445-46002400
1 Piece(s)Available

8 Days or more

59650012025124989999265316445-46182620
1 Piece(s)Available

8 Days or more

69660012025124989999265330445-46342830
1 Piece(s)Available

8 Days or more

90080012027134989999265354445-46513640
1 Piece(s)Available

8 Days or more

1100100012027134989999265170445-44724220

Loading...

  1. 1

Basic Information

Material Medium carbon steel (S45C) Features A robust clamp made completely of steel with a ratchet structure lever attached. Widely used as a fast detachable clamp in light and heavy industries and everywhere in between. Is also ideal for industries that use stone.

Additional Products in this Category

Tech Support