(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

L Type Clamp (Ultra-Heavy Duty Type)

L Type Clamp (Ultra-Heavy Duty Type)
  • Volume Discount

[Features]
· This is an ultra-strong type to be used when a particularly powerful tightening force is required.
· Has hexagonal screw head. For heavy duty tightening, use a wrench or offset wrench, etc.
· Ideal for shipbuilding and processing at large plants.
· The tightening force at opening 150 mm is 22 kN.
· Made in factory with JIS certification displayed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GHLB300
GHLB400
GHLB600
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

424300128-94205100
1 Piece(s)Available

8 Days or more

524400128-94385600
1 Piece(s)Available

8 Days or more

724600128-94466600

Loading...

  1. 1

Basic Information

Pocket(mm) 175 Frame Dimensions A(mm) 39.4 Frame Dimensions B(mm) 20
Material Special Steel Features Since the screw head is hexagonal, use a spanner or offset wrench, etc., for heavy tightening. This is an ultra-strong type which requires a particularly powerful tightening force. Since the screw head is hexagonal, use a spanner or offset wrench, etc., for heavy tightening. Optimal for shipbuilding-related work or large plant work. The tightening force when the aperture is open to 150 mm is 22 kN. Manufactured in a JIS display certification plant.

Additional Products in this Category

Tech Support