(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Multi-Clamp

Multi-Clamp
  • Volume Discount

[Features]
· Angle can be easily fastened using the attachment.
· V pad can be adjusted between 90° and 180°.
· For woodworking, furniture, sheet metal, and welding.
· The frame is heat treated carbon steel (S55C) with a nickel chrome plating finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TUD-45M
TUF-65M
TUF-85M
TUM-105PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
Trusco Code Mass
(g)
1 Piece(s)

8 Days or more

1851158315.57.5284-8929610
1 Piece(s)

8 Days or more

2651651202210.6284-89371390
1 Piece(s)Available

8 Days or more

31221512025.411.9284-89451910
1 Piece(s)

8 Days or more

40526514031.514.3284-89533000

Loading...

  1. 1

Basic Information

Material Carbon steel (S55C) Features Angle can be easily fastened using the attachment. V pad can be adjusted to 180° maximum and 90° minimum. For woodworking, furniture, sheet metal, and welding. The frame is heat treated carbon steel (S55C), nickel chrome plated finish. Accessory Extender Block / V Pad

Additional Products in this Category

Tech Support