(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Clamp TSC Series

Spring Clamp TSC Series
  • Volume Discount

[Features]
· With the resin cover, no damage is caused to the material.
· It can firmly hold the material.
· It can firmly hold the material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TSC-50S
TSC-100S
TSC-150S
TSC-225S
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

49Approx. 1510257-333410
1 Piece(s)Available

7 Days or more

101Approx. 3530257-334273
1 Piece(s)Available

8 Days or more

157Approximately 5050257-3351167
1 Piece(s)Available

8 Days or more

220Approx. 9075257-3369357

Loading...

  1. 1

Basic Information

Features With the resin cover, no damage is caused to the material. You can firmly hold the material. Specifications Handle Part/Scissors Part: Orange Color Resin/Finishing: Black Paint

Additional Products in this Category

Tech Support