(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw (for Victor)【3 Pieces Per Package】 (Part Numbers)

Soft Jaw (for Victor)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

SJ-100

Part Number
SJ-100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Chuck diameter MST Type (in.) Chuck diameter LST Type (in.) Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

9・1046228.6・25446100359N・1010112-86473300

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Victor
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part SJ-100 in the Soft Jaw (for Victor) series.

Products like this...

Part Number
SJ-115
SJ-135
SJ-135H
SJ-70
SJ-85
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Chuck diameter MST Type (in.) Chuck diameter LST Type (in.) Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1249304.849115401212112-86554480

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

155338153135431515112-86636200

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1867457.267135501818112-86719000

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

636152.43670306-112-86211500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

7・838177.8・203.23885307・87・9112-86391930

Additional Products in this Category

Tech Support