(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.
Part Number |
---|
HNK-6-60 |
Loading...
Type | Soft Jaw | Mounting type | Serrated Type | Compatible Manufacturer | Nikko |
---|---|---|---|---|---|
Pitch(mm) | 1.5 | Features | S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw. |
Please check the type/dimensions/specifications of the part HNK-6-60 in the Soft Jaw (for Nikko) series.
Part Number |
---|
HNK-10-60 |
HNK-10-90 |
HNK-6-45 |
HNK-8-60 |
HNK-8-90 |
N-10 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy