(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Jaw (for Both Howa and Kitagawa)【3 Pieces Per Package】

High Jaw (for Both Howa and Kitagawa)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HN-6-60-1.5
HN-6-60-3.0
HN-6-90-1.5
HN-6-90-3.0
HN-8-60-1.5
HN-8-60-3.0
HN-8-90-1.5
HN-8-90-3.0
HN-8-120-1.5
HN-8-120-3.0
HN-10-60-1.5
HN-10-60-3.0
HN-10-90-1.5
HN-10-90-3.0
HN-10-120-1.5
HN-10-120-3.0
HN-12-90-1.5
HN-12-90-3.0
HN-12-120-1.5
HN-12-120-3.0
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

660152.461.5607532112-96192800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

660152.463607532112-96272800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

690152.461.5907532112-96354150

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

690152.463907532112-96434150

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

860203.281.5609036112-96513750

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

860203.283609036112-96603750

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

890203.281.5909036112-96785600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

890203.283909036112-96865600

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

8120203.281.51209036112-96947800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

8120203.2831209036112-97087800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1060254101.56011040112-97165300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

10602541036011040114-09065300

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1090254101.59011040114-09148000

3 Pieces Per Package

1 Pack(s)Available

12 Days or more

10902541039011040114-09228000

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

10120254101.512011040114-093110700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012025410312011040114-094910700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1290304.8121.59012950114-095711800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1290304.81239012950114-096511800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12120304.8121.512012950114-097315800

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

12120304.812312012950114-098115800

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Serrated Type Compatible Manufacturer Howa
Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Additional Products in this Category

Tech Support