(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Soft Jaw (for Kitagawa)【3 Pieces Per Package】 (Part Numbers)

Soft Jaw (for Kitagawa)
  • Volume Discount

[Features]
· S45C steel, which can be easily recut and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Part Number

Configured Part Number is shown.

HJ-10

Part Number
HJ-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Mounting type Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Minimum Gripping Work Dimensions
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

12 Days or more

Serrated Type1040254For HJ1034011040-112-87793500

Loading...

  1. 1

Basic Information

Type Soft Jaw Compatible Manufacturer Kitagawa Features S45C steel, which can be easily cut for modification and features a suitable hardness, is used. Also, precise processing is performed with attention to lowering of the restoration accuracy (center runout) after reattachment and cause of attachment distortion of the master jaw.

Please check the type/dimensions/specifications of the part HJ-10 in the Soft Jaw (for Kitagawa) series.

Products like this...

Part Number
B-205
B-206
B-212
HJ-15
HJ-5
HJ-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Mounting type Compatible Chuck Nominal Size Jaw Height
(mm)
Chuck Outer Diameter
(mm)
Details Type Chuck diameter
(Inch)
Pitch
(mm)
Height
(mm)
Length
(mm)
Width
(mm)
Minimum Gripping Work Dimensions
(mm)
Trusco Code Mass
(g/group)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type525127For B51.5255423-273-0634550

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type628152.4For B61.5286626-273-0642800

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

Serrated Type1250304.8For B121.55011150-273-06515400

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type1570381For HJ1537015662-112-887613500

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type527127For HJ51.5276223-112-8744700

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

Serrated Type636152.4For HJ63367532-112-87521700

Additional Products in this Category

Tech Support