(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lathe Jigs - 3-Jaw Scroll Chuck, Split Jaw Type, JNT

Lathe Jigs - 3-Jaw Scroll Chuck, Split Jaw Type, JNT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: The claw restricts wavering and loosening even when rotated at high speeds while employing a strengthened cross guide for grip power. Usable with hardened or plain claws, this product has excellent durability and is economical.
•Specification: Separated jaw type with manual clamping handle (with hard jaw / soft jaw)

Part Number

Configured Part Number is shown.

Part Number
JN06T
JN07T
Part NumberMinimum order quantityVolume DiscountDays to Ship Chuck Outer Diameter
(mm)
Chuck diameter
(mm)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Mass
(kg)
1 Piece(s)Available

11 Days or more

1651653~16055~1509
1 Piece(s)Available

11 Days or more

1901904~18062~17013

Loading...

  1. 1

Basic Information

Type Lathe Chuck Number of Jaws 3 Grip Power(kN) 31
Features The claw restricts wavering and loosening even when rotated at high speeds while employing a strengthened cross guide for grip power. Usable with hardened or plain claws, this product has excellent durability and is economical. Specifications Separated jaw type with manual clamping handle (with hard jaw / soft jaw)

Additional Products in this Category

Tech Support