(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Uratorimen-C

For Uratorimen-C

Click this image to zoom it.

Move the mouse over the image to zoom

  • SPET040102-NK1010、SPET040102-NK2020
  • SPET040102-NK6060
  • SPET06T104-NK1010、SPET06T104-NK2020
  • SPET06T104-NK6060
  • SP-SPET040102-NK1010、SP-SPET040102-NK2020
  • SP-SPET040102-NK6060

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SP-SPET040102-NK1010
SP-SPET040102-NK2020
SPET06T104-NK1010
SPET06T104-NK2020
SPET040102-NK1010
SPET040102-NK2020
Part NumberMinimum order quantityVolume DiscountDays to Ship work material Details Type Material Details Edge Shape Number of operating corners
12 Piece(s)Available

11 Days or more

Aluminum[○] / Resin[○]For M8Carbide K10 typeSharp edge1
12 Piece(s)Available

11 Days or more

general steel[○] / Stainless Steel[○] / Cast Iron[○]For M8Carbide M20 typeHoning Edge1
12 Piece(s)Available

11 Days or more

Aluminum[○] / Resin[○]For M12-18/UM12-16SCarbide K10 typeSharp edge4
12 Piece(s)Available

11 Days or more

general steel[○] / Stainless Steel[○] / Cast Iron[○]For M12-18/UM12-16SCarbide M20 typeHoning Edge4
12 Piece(s)Available

11 Days or more

Aluminum[○] / Resin[○]For M10Carbide K10 typeSharp edge4
12 Piece(s)Available

11 Days or more

general steel[○] / Stainless Steel[○] / Cast Iron[○]For M10Carbide M20 typeHoning Edge4

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Coating Y/N NA Coating Type Non-Coated
Number Contained In A Packet(Piece) 12

Additional Products in this Category

Tech Support