(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dekasumi

Dekasumi
  • Volume Discount

The tip can be exchanged to allow various corner rounding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DC32-40ALR
DC32-40ALRL
DC32-40ASR
DC32-40ASRL
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (L)
(mm)
ℓs
(mm)
ℓn
(mm)
S
(mm)
Weight
(g)
Compatible Tip
1 Piece(s)Available

8 Days or more

134.610034.617.6813ADEW19T3-8R~10R
1 Piece(s)Available

8 Days or more

184.615034.617.61140ADEW19T3-8R~10R
1 Piece(s)Available

8 Days or more

1351003518.1820ADEW19T3-5R~7R
1 Piece(s)Available

8 Days or more

1851503518.11140ADEW19T3-5R~7R

Loading...

  1. 1

Basic Information

Machining Application Plane / Side blade diameter D(φ) 40 work material general steel / Stainless Steel / Aluminum / Resin
Mounting Method With handle Finish category Finishing Number of flutes(sheet) 2
Compatible Tip Material Carbide Coat / No Carbide Coat φd(mm) 32 Drawing 2

Additional Products in this Category

Tech Support