(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corner Tool

Corner Tool
  • Volume Discount

The tip can be exchanged to allow various corner rounding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SK25-30ALR
SK25-30ALRL
SK25-30ASR
SK25-30ASRL
SK32-60ALR
SK32-60ALRL
SK32-60ASR
SK32-60ASRL
SK32-80ALR
SK32-80ALRL
SK32-80ASR
SK32-80ASRL
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
φd
(mm)
ℓs
(mm)
ℓn
(mm)
Weight
(g)
Compatible Tip
1 Piece(s)Available

8 Days or more

3013022510030474A52GNR-2.5R~5R
1 Piece(s)Available

8 Days or more

3020022517030746A52GNR-2.5R~5R
1 Piece(s)Available

8 Days or more

3013022510030478A52GNR-0.5R~2.5R
1 Piece(s)Available

8 Days or more

3020022517030748A52GNR-0.5R~2.5R
1 Piece(s)Available

8 Days or more

601054328025784A52GNR-2.5R~5R
1 Piece(s)Available

8 Days or more

60175432150251240A52GNR-2.5R~5R
1 Piece(s)Available

8 Days or more

601054328025798A52GNR-0.5R~2.5R
1 Piece(s)Available

8 Days or more

60175432150251240A52GNR-0.5R~2.5R
1 Piece(s)Available

8 Days or more

8010543280251120A52GNR-2.5R~5R
1 Piece(s)Available

8 Days or more

80175432150251550A52GNR-2.5R~5R
1 Piece(s)Available

8 Days or more

8010543280251100A52GNR-0.5R~2.5R
1 Piece(s)Available

8 Days or more

80175432150251560A52GNR-0.5R~2.5R

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Compatible Tip Material No Carbide Coat S(mm) 15
Drawing 1

Additional Products in this Category

Tech Support