(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NEW Nice Cut Arm【1-6 Pieces Per Package】

NEW Nice Cut Arm
  • Volume Discount

2 types, a 3-flute type and a 6-flute type, also support high speed cutting.

PDF

Part Number

Configured Part Number is shown.

Part Number
AMNS-03
AMNS-06
AMNT-03
AMNT-06
AMPS-03
AMPS-06
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship work material Number of flutes
(sheet)
Compatible Tip Material Weight
(g)
Drawing B
(mm)
Type
1 Piece(s)Available

10 Days or more

general steel / Stainless Steel / Aluminum / Resin3Carbide Coat / No Carbide Coat / Cermet / Diamond (PCD)49440.5NS

6 Pieces Per Package

1 Pack(s)Available

11 Days or more

general steel / Stainless Steel / Aluminum / Resin6Carbide Coat / No Carbide Coat / Cermet / Diamond (PCD)49440.5NS

3 Pieces Per Package

1 Pack(s)Available

11 Days or more

general steel / Stainless Steel / Aluminum / Resin3Carbide Coat / No Carbide Coat / Cermet57639.5NT

6 Pieces Per Package

1 Pack(s)Available

11 Days or more

general steel / Stainless Steel / Aluminum / Resin6Carbide Coat / No Carbide Coat / Cermet57639.5NT
1 Piece(s)Available

10 Days or more

Stainless Steel / Aluminum / Resin3Carbide Coat / No Carbide Coat52541.8PS
1 Piece(s)Available

10 Days or more

Stainless Steel / Aluminum / Resin6Carbide Coat / No Carbide Coat52541.8PS
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship work material Number of flutes
(sheet)
Compatible Tip Material Weight
(g)
Drawing B
(mm)
Type

Loading...

  1. 1

Basic Information

Machining Application Plane / Side Mounting Method With handle Finish category Finishing
A(mm) 15

Additional Products in this Category

Tech Support