(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NEW Nice Cut (NT Type)

NEW Nice Cut (NT Type)
  • Volume Discount

[Features]
· It has undergone innovative evolution. 2 types, a 3-flute type and a 6-flute type, also support high speed cutting.
· Machining diameter can be changed by exchanging the base; machining type can be changed by exchanging the arm.
· Multi-structure supports 3 types: NS (negative S type), PS (positive S type), NT (negative T type)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NKN32-110T-03
NKN32-110T-06
NKN32-140T-03
NKN32-140T-06
NKN32-160T-03
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
φDb
(mm)
ℓs
(mm)
ℓn
(mm)
ℓb
(mm)
Weight
(g)
Base Arm
1 Piece(s)Available

8 Days or more

110123.53788043.51201849NK32078-03AMNT-03
1 Piece(s)Available

8 Days or more

110123.56788043.51201938NK32078-06AMNT-06
1 Piece(s)Available

8 Days or more

140123.531088043.51203079NK32108-03AMNT-03
1 Piece(s)Available

8 Days or more

140123.561088043.51203168NK32108-06AMNT-06
1 Piece(s)Available

10 Days or more

16012031288535116.52529NK32128-03AMNT-03

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet φD1(mm) -
φd(mm) 32 S(mm) 14.5 α° 90
Compatible Tip T33MOZ/T33MOR/T33GUR Drawing 3

Additional Products in this Category

Tech Support