(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NEW Nice Cut (NS Type)

NEW Nice Cut (NS Type)
  • Volume Discount

[Features]
· It has undergone innovative evolution. 2 types, a 3-flute type and a 6-flute type, also support high speed cutting.
· Machining diameter can be changed by exchanging the base; machining type can be changed by exchanging the arm.
· Multi-structure supports 3 types: NS (negative S type), PS (positive S type), NT (negative T type)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NKN32-100S-03
NKN32-100S-06
NKN32-130S-03
NKN32-130S-06
NKN32-150S-03
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDb
(mm)
ℓs
(mm)
ℓn
(mm)
ℓb
(mm)
Weight
(g)
Base Arm
1 Piece(s)Available

8 Days or more

100123.53112788043.51201825NK32078-03AMNS-03
1 Piece(s)Available

8 Days or more

100123.56112788043.51201890NK32078-06AMNS-06
1 Piece(s)Available

8 Days or more

130123.531421088043.51203055NK32108-03AMNS-03
1 Piece(s)Available

8 Days or more

130123.561421088043.51203120NK32108-06AMNS-06
1 Piece(s)Available

10 Days or more

1501203162.51288535116.52505NK32128-03AMNS-03

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet / Diamond (PCD) φd(mm) 32
S(mm) 5 α° 45 Compatible Tip S32MOZ/S32GUR
Drawing 1

Additional Products in this Category

Tech Support