(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eagle Cut (Part Numbers)

Eagle Cut
  • Volume Discount

[Features]
· Simultaneous countersinking and chamfering of upper hole and pilot hole. Reduced processes. Reduction in cost and time with a unique geometric tip

PDF

Part Number

Configured Part Number is shown.

EC16-14XS-M8

 
Part Number
EC16-14XS-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter φD
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Drawing Compatible Tip
1 Piece(s)Available

10 Days or more

191082148.416282XS22MNX

Loading...

  1. 1

Basic Information

ℓs(mm) 80

Please check the type/dimensions/specifications of the part EC16-14XS-M8 in the Eagle Cut series.

Products like this...

Part Number
EC12-11XX-M6
EC12-8XX-M4
EC12-9.5XX-M5
EC20-17.5XS-M10
EC25-20XS-M12
EC25-23XS-M14
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter φD
(mm)
Overall Length L
(mm)
Number of flutes
(sheet)
φD1
(mm)
φDs
(mm)
φd
(mm)
ℓn
(mm)
Drawing Compatible Tip
1 Piece(s)Available

10 Days or more

13102111612221XX31MNX
1 Piece(s)Available

10 Days or more

10.59618412161XX21MNX
1 Piece(s)Available

10 Days or more

119919.5512191XX21MNX
1 Piece(s)Available

10 Days or more

24115217.510.220352XS22MNX
1 Piece(s)Available

10 Days or more

26.61202201325402XS22MNX
1 Piece(s)Available

10 Days or more

30.51262231525462XS32MNX

Additional Products in this Category

Tech Support