(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Machining Bit (Part Numbers)

Machining Bit
  • Volume Discount

[Features]
· For drilling machines. Excellent sharpness is provided due to high-speed steel tip with breaker.
· Lineup of 30°, 45°, and 60° types.

PDF

Part Number

Configured Part Number is shown.

BM3029T

 
Part Number
BM3029T
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing
1 Piece(s)Available

9 Days or more

3030.25.5230107445296~29/6~265

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Single blade, two blades Single blade Peripheral Blade Y/N NA
Coating Y/N NA Coating Type Non-Coated Number of flutes 1

Please check the type/dimensions/specifications of the part BM3029T in the Machining Bit series.

Products like this...

Part Number
BM4524T
BM4524TL
BM4538T
BM4552T
BM4566T
BM6021T
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φdn
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing
1 Piece(s)Available

10 Days or more

4525.24.4926106745225~24/5~211
1 Piece(s)Available

9 Days or more

4525.24.49261011088225~24/5~211
1 Piece(s)Available

10 Days or more

4539.8318.17401275502519~38/19~362
1 Piece(s)Available

10 Days or more

4553.9132.17541380552533~52/33~503
1 Piece(s)Available

10 Days or more

4567.9446.17681380552547~66/47~644
1 Piece(s)Available

9 Days or more

6021.776.623106945247~21/7~196

Additional Products in this Category

Tech Support