(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gentlemen

Gentlemen
  • Volume Discount

[Features]
· The longest blade length. It is also possible to machine difficult-to-cut materials with a unique breaker with a tip blade length of 30 mm.
· Available in 13 angles from 15° to 75°.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK1571X
NK2070X
NK2568X
NK3080X
NK3563X
NK4060X
NK4557X
NK5056X
NK5556X
NK6054X
NK6553X
NK7052X
NK7550X
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip angle (θ) Maximum Blade Diameter (D)
(mm)
Minimum Machining Diameter Ds
(mm)
φdn
(mm)
Overall Length L
(mm)
ℓn
(mm)
S
(mm)
1 Piece(s)Available

8 Days or more

1573.31594.3135557.8
1 Piece(s)Available

8 Days or more

2071.81589.31355510.3
1 Piece(s)Available

8 Days or more

2569.81583.71355512.8
1 Piece(s)Available

8 Days or more

3067.41577.61355515.1
1 Piece(s)Available

8 Days or more

3564.61570.91355517.4
1 Piece(s)Available

8 Days or more

4061.41563.91355519.5
1 Piece(s)Available

8 Days or more

4557.915-1355521.4
1 Piece(s)Available

8 Days or more

505718-1355523.2
1 Piece(s)Available

8 Days or more

5556.822-1355524.8
1 Piece(s)Available

8 Days or more

6054.324-1355526.3
1 Piece(s)Available

11 Days or more

6553.628-1456527.5
1 Piece(s)Available

8 Days or more

7052.832-1456528.5
1 Piece(s)Available

8 Days or more

7550.735-1456529.3

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Single blade, two blades Single blade
Peripheral Blade Y/N NA Coating Y/N NA Coating Type Non-Coated
Number of flutes 3 φd(mm) 32 ℓs(mm) 80

Additional Products in this Category

Tech Support