(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Samurai

Aluminum Samurai
  • Volume Discount

[Features]
· Dedicated for aluminum. : The blade tip shape is specialized for aluminum machining and provides a clean cut with less burring, reducing the need for burr removal after machining.
· Significantly reduces running cost thanks to its high strength and improved abrasion resistance.
· Achieves high runout accuracy within 5/1,000 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AZ4-90-L60
AZ10-90-L75
AZ10-90-L120
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Blade Diameter (D)
(mm)
φD1
(mm)
φd
(mm)
Overall Length L
(mm)
Capacity (Countersink Chamfering)
(mm)
1 Piece(s)Available

11 Days or more

40.24600.01~4
1 Piece(s)Available

11 Days or more

100.610750.01~10
1 Piece(s)Available

11 Days or more

100.6101200.01~10

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Chamfering/Horizontal Tip angle (θ) 90 work material Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated Number of flutes 2

Additional Products in this Category

Tech Support