(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spherical Washer M-SW

Spherical Washer M-SW
  • Volume Discount

Tightening work can be done easily. Top-Bottom 1 Pair

Part Number

Configured Part Number is shown.

Part Number
8M-SW
10M-SW
12M-SW
14M-SW
16M-SW
18M-SW
20M-SW
30M-SW
36M-SW
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
Mass
(g)
R
(mm)
1 Piece(s)Available

12 Days or more

179.66.78.41830
1 Piece(s)Available

8 Days or more

22117113632
1 Piece(s)Available

8 Days or more

28149134040
1 Piece(s)Available

8 Days or more

28169.5156440
1 Piece(s)Available

8 Days or more

351810.5177043
1 Piece(s)Available

8 Days or more

352010.5199043
1 Piece(s)Available

8 Days or more

4022122113747
1 Piece(s)Available

8 Days or more

563517.531275-
1 Piece(s)Available

14 Days or more

68422237420-

Loading...

  1. 1

Basic Information

Material S45C Hardness HRC30~35° Finishing Black oxide finish

Additional Products in this Category

Tech Support