(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stud Bolt (Inch Size)

Stud Bolt (Inch Size)
  • Volume Discount

When bolt is tightened, the thread component should ideally be protruding 1-2 pitches from the tip of the nut.

Part Number

Configured Part Number is shown.

SBW-6100

Part Number
SBW-6100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

A(mm) 38 L(mm) 100 Screw Diameter(mm) 6/8" (3/4-10)
Material S45C Hardness HRC30°~ 35° Finishing Black oxide finish
Features When bolt is tightened, the thread component should ideally be protruding 1-2 pitches from the tip of the nut. Mass(g) 212

Please check the type/dimensions/specifications of the part SBW-6100 in the Stud Bolt (Inch Size) series.

Additional Products in this Category

Tech Support