(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Flat Nut

Flat Nut
  • Volume Discount

[Features]
· S45C, HRC35, black oxide finish type

Part Number

Configured Part Number is shown.

14M-JN

Part Number
14M-JN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

A(mm) M14-2.0 B(mm) 22 C(mm) 8
Material S45C Heat Treatment HRC25~30° Processing Black oxide finish
Mass(g) 21

Please check the type/dimensions/specifications of the part 14M-JN in the Flat Nut series.

Additional Products in this Category

Tech Support