(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strong Nut

Strong Nut
  • Volume Discount

[Features]
· A strong nut that plays an important role in various clamping applications.
· Achieves axial force three times higher than previous by changing 80% of the friction at the bottom to ball friction resistance

Part Number

Configured Part Number is shown.

36M-GFN

Part Number
36M-GFN
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

A(mm) M36-4.0 B(mm) 55 C(mm) 77.5
D(mm) 51.3 E(mm) 22.3 Mass(g) 970
Material SCM435 Hardness / Heat Treatment HRC54゜ Finishing, Processing Black oxide finish
Features A strong nut that plays an important role in various clamping applications.

Please check the type/dimensions/specifications of the part 36M-GFN in the Strong Nut series.

Additional Products in this Category

Tech Support