(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Machine Screw Support

Large Machine Screw Support
  • Volume Discount

Very useful for clamping large workpieces or tall workpieces

Part Number

Configured Part Number is shown.

Part Number
S-1000
S-400
S-500
S-600
S-700
S-800
S-900
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

870900100015000
1 Piece(s)Available

9 Days or more

2703004006000
1 Piece(s)Available

14 Days or more

3704005007500
1 Piece(s)Available

9 Days or more

4705006009000
1 Piece(s)Available

9 Days or more

57060070010500
1 Piece(s)Available

9 Days or more

67070080012000
1 Piece(s)Available

9 Days or more

77080090013500

Loading...

  1. 1

Basic Information

D(mm) 60 E(mm) 15 F(mm) 70
G(mm) M36 P=4.0 Material S45C Hardness / Heat Treatment Tip Component Induction Hardened
Features Very useful for clamping large workpieces or tall workpieces.

Additional Products in this Category

Tech Support