(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gooseneck Clamp - S45C Steel, GNC Series

Gooseneck Clamp - S45C Steel, GNC Series
  • Volume Discount

Z-type clamps have a long oblong setting bolt hole so there is plenty of room for adjustment

Part Number

Configured Part Number is shown.

Part Number
GNC-120
GNC-150
GNC-175
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

12036301021617504513500
1 Piece(s)Available

8 Days or more

150484813025255560171300
1 Piece(s)Available

8 Days or more

175606015030306570212300

Loading...

  1. 1

Basic Information

Material S45C Hardness HRC-32~38° Features Z type clamps have a long oblong setting bolt hole so there is plenty of room for adjustment.

Additional Products in this Category

Tech Support