(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tap and Nose Clamp (Part Numbers)

Tap and Nose Clamp
  • Volume Discount

The hold part is used for round holes, convex parts, U arcs, etc. There is allowance in the adjustment of the clamp distance for slots

Part Number

Configured Part Number is shown.

TNC-2520

Part Number
TNC-2520
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
L
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
M
(mm)
J
(mm)
K
(mm)
1 Piece(s)Available

9 Days or more

25060306351104050282240M202135

Loading...

  1. 1

Basic Information

Material S45C Finishing Black Oxide Finish Heat Treatment HRC32~38°
Features The hold part is used for round holes, convex parts, U arcs, etc. There is allowance in the adjustment of the clamp distance for long holes.

Please check the type/dimensions/specifications of the part TNC-2520 in the Tap and Nose Clamp series.

Products like this...

Part Number
TNC-1512
TNC-1516
TNC-2016
TNC-2020
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
L
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
M
(mm)
J
(mm)
K
(mm)
1 Piece(s)Available

9 Days or more

150381542070253018580M121322
1 Piece(s)Available

9 Days or more

1504820525403540241110M161732
1 Piece(s)Available

9 Days or more

2004820525903540241500M161732
1 Piece(s)Available

9 Days or more

2006030635604050282220M202135

Additional Products in this Category

Tech Support