(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Mini Clamp (Part Numbers)

T-Slot Mini Clamp
  • Volume Discount

[Features]
· Ideal for clamping thin workpieces.
· Setup can be completed easily by using the T-groove.
· Simply tighten the enamel screw with a wrench and it is ready to use.

Part Number

Configured Part Number is shown.

TMC-1422

Part Number
TMC-1422
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
L
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

13.822.215.87.124.1412446M6X16M6X1654300

Loading...

  1. 1

Basic Information

Material S45C Features Ideal for clamping thin workpiece. By using the T-groove, setup can be completed easily. Simply tighten the enamel screw with a wrench and it is ready to use. Hardness HRC35°

Please check the type/dimensions/specifications of the part TMC-1422 in the T-Slot Mini Clamp series.

Products like this...

Part Number
TMC-1218
TMC-1625
TMC-1828
TMC-2032
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
L
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

10.817.512.77.223.2412248M6X16M6X1254180
1 Piece(s)Available

8 Days or more

15.825.415.87.127.1502755M8X20M8X1665440
1 Piece(s)Available

8 Days or more

17.528.5197.928.9502955M8X20M8X2065580
1 Piece(s)Available

8 Days or more

19.731.725.411.433.9503455M10X22M10X2565800

Additional Products in this Category

Tech Support