(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Vise

Free Vise
  • Volume Discount

The NSS free vise features a simple construction which is safe, reliable, and sturdy for workpiece mounting, usable on a semi-permanent basis. Use this free vise if the workpiece is too large for a normal vise or mounting clamp

Part Number

Configured Part Number is shown.

Part Number
FV-350
FV-450
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
K
(mm)
L
(mm)
N
(mm)
O
(mm)
P
(mm)
V
(mm)
W
(mm)
Mass
(g)
Tightening Capacity TON Bolt Used Compatible Step Key
1 Piece(s)Available

36 Days or more

126707014.529552568210601540161953002.0~2.31/2.12.14FK-16
1 Piece(s)Available

36 Days or more

180858517369230898127018491824123002.5~2.85/8 16.FK-18

Loading...

  1. 1

Basic Information

J(mm) 5 Features Simple construction with free left/right movement. No limit to tightening height. Robust durability.

Additional Products in this Category

Tech Support