(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Slide Clamp ASG Type (Part Numbers)

Slide Clamp ASG Type
  • Volume Discount

Ideal for clamping in narrow spaces. To be used for thin workpieces

Part Number

Configured Part Number is shown.

TC-12AG

Part Number
TC-12AG
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Application Mass
(g)
1 Piece(s)Available

8 Days or more

67.18512334822125035M1269For Flat Surface600

Loading...

  1. 1

Basic Information

Material S45C Finishing/Heat Treatment Black Oxide Finishing Hardness HRC38°

Please check the type/dimensions/specifications of the part TC-12AG in the Slide Clamp ASG Type series.

Products like this...

Part Number
TC-08AG
TC-08AS
TC-12AS
TC-16AG
TC-16AS
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Application Mass
(g)
1 Piece(s)Available

8 Days or more

46.6659.52333.51674025M0857.4For Flat Surface200
1 Piece(s)Available

8 Days or more

45.1659.52333.51674025M0857.4For Black Scale200
1 Piece(s)Available

8 Days or more

65.48512334822125035M1269For Black Scale600
1 Piece(s)Available

8 Days or more

87.510015.5486830145040M16812.5For Flat Surface1300
1 Piece(s)Available

8 Days or more

86.110015.5486830145040M16812.5For Black Scale1300

Additional Products in this Category

Tech Support