(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Firm Shaving Chuck (Points Only)【3 Pieces Per Package】 (Part Numbers)

Firm Shaving Chuck (Points Only)
  • Volume Discount

4-piece set
For complete product overview and details on Firm Shaving Chuck (Points Only) see the sections below:

Part Number

Configured Part Number is shown.

MCN-6

Part Number
MCN-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Jaw Height
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
M
(mm)
N
(mm)
Mass
(kg)

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

3875382638.1012.687.94M8211427.08.50.60

Loading...

  1. 1

Basic Information

Type Soft Jaw Mounting type Upper and Lower Divided Jaw Type Compatible Manufacturer Other
K(mm) 3.5 Number Contained In A Packet 4 pcs set

Please check the type/dimensions/specifications of the part MCN-6 in the Firm Shaving Chuck (Points Only) series.

Products like this...

Part Number
MCN-10
MCN-12
MCN-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Jaw Height
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
M
(mm)
N
(mm)
Mass
(kg)

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

48110483753.9819.0312.70M12281934.0131.20

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

54125544263.5019.0312.70M12341940.5133.00

3 Pieces Per Package

1 Pack(s)Available

9 Days or more

4895483144.4512.687.94M10241734.0110.86

Additional Products in this Category

Tech Support