(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 1000

New Super Stone (Flat Plate) 150 mm, No. 1000
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1000
•Length (mm): 150
•Color: White

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSW051L
NSW052L
NSW054L
NSW056L
NSW081L
NSW082L
NSW084L
NSW086L
NSW0501L
NSW0801L
NSW101L
NSW102L
NSW104L
NSW106L
NSW110L
NSW150L
NSW151L
NSW152L
NSW154L
NSW156L
NSW202L
NSW204L
NSW206L
NSW210L
NSW301L
NSW302L
NSW304L
NSW306L
NSW310L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

15 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

15 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

7 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

14 Days or more

1.06
1 Piece(s)Available

15 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

15 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2..02
1 Piece(s)Available

15 Days or more

2..04
1 Piece(s)Available

15 Days or more

2..06
1 Piece(s)Available

14 Days or more

2..010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

15 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 1000 Length(mm) 150
Color White

Additional Products in this Category

Tech Support