(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/9/2024 to 4:00 p.m. (CDT) 11/10/2024. We apologize for the inconvenience.

Trays, Pans & Bowls - Stainless Steel Food Tray, Various Sizes, T-FU

Trays, Pans & Bowls - Stainless Steel Food Tray, Various Sizes, T-FU
  • On Sale Till 15/12/2024
  • Volume Discount

Deep type set vat that can be selected according to the material size
[Features]
· Made of stainless steel (SUS304).
· The size can be selected according to the material.
[Applications]
· For storage and transportation of food.

(i)Caution

  • This product only includes the main body. Purchase the lid separately.

Part Number

Configured Part Number is shown.

Part Number
T-FU-4
T-FU-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Size (Deep Set Tray) External Dimensions: Width x Depth x Height
(mm)
Effective inside dimensions: width x depth x height
(mm)
Trusco Code Mass
(g)
Amount Of Content
1 Piece(s)Available

8 Days or more

No. 2191×137×74179×125×73392-03132601 pc.
1 Piece(s)Available

Same day

Stock

No. 3211×151×77200×140×76392-03213201 pc.

Loading...

  1. 1

Basic Information

Product Type Combined deep trays Material Stainless Steel Amount Of Content 1 pc.

Additional Products in this Category

Tech Support