(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deluxe Hand Tool Set for Professionals Insertion Angle 9.5 mm

Deluxe Hand Tool Set for Professionals Insertion Angle 9.5 mm
  • Volume Discount

[Features]
· Deluxe tool set ideal for machinery, automobiles, and agricultural equipment maintenance with a 9.5 mm (3/8") drive.
· All tools can be set to the tray

PDF

Part Number

Configured Part Number is shown.

S8000DX

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tool Set / Tool Box OnlyTool setTool Set TypeChest Type
Case Dimensions (Frontage x Depth x Height)(mm)505×233×300Set Content(Points)70
Case ColorRedInsertion Angle(mm)9.5
Mass(g)18700SupplementAll tools can be set to the tray
Part Number
S8000DX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Chest Type Case Dimensions (Frontage x Depth x Height)(mm) 505×233×300
Set Content(Points) 70 Case Color Red Insertion Angle(mm) 9.5
Mass(g) 18700 Supplement All tools can be set to the tray

Please check the type/dimensions/specifications of the part S8000DX in the Deluxe Hand Tool Set for Professionals Insertion Angle 9.5 mm series.

Additional Products in this Category

Tech Support