(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set Plug Angle 9.5 mm

Socket Wrench Set Plug Angle 9.5 mm
  • Volume Discount

Socket wrench set, square socket 9.5 mm.
[Features]
· A set that can be used for tightening and removing hex bolts, in all types of work.
· Steel case included.
[Application]
· Ideal at maintenance of machinery, automobiles and agricultural machinery.

Part Number

Configured Part Number is shown.

N310S

Part Number
N310S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hexagon/Double Hex Flat Width (Dimension S) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 7 / 8 Packaging Quantity 15
Mass(g) 2000 Box size(mm) 305×123×42 Set Content 1 Socket (9.5 Sq.) Hexagon: NHS307, 308, 310, 312
Set Content 2 Socket (9.5 Sq.) Double Hex: NHS313, 314, 317, 319, 321, 322 Set Content 3 Ratchet Handle (Push Type): NRH3P (9.5 sq., L = 181) Set Content 4 T Type Slide Handle: NTH3 (9.5 sq., L = 165)
Set Content 5 Universal Joint: NUJ3 (9.5 sq., L = 53) Set Content 6 Extension Bar: NEB3075 (9.5 Sq., L = 75), NEB3150 (9.5 Sq., L = 150)

Please check the type/dimensions/specifications of the part N310S in the Socket Wrench Set Plug Angle 9.5 mm series.

Additional Products in this Category

Tech Support