(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Case (Chest Type) 3 Drawer Type (S505B)

Part Number

Configured Part Number is shown.

S505B

 
Part Number
S505B
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Color
1 Piece(s)Available

8 Days or more

Black

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 505×233×300
Mass(g) 9400 Top load resistance(N(kgf)) 294(30) Drawer load resistance(N(kgf)) 245(25)
Supplement Tray for setting the tools is not included.

Please check the type/dimensions/specifications of the part S505B in the Tool Case (Chest Type) 3 Drawer Type series.

Products like this...

Part Number
S505R
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Color
1 Piece(s)Available

11 Days or more

Red

Additional Products in this Category

Tech Support