(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surface Roughness Tester Accessories - Steel Plate Standard Piece

Surface Roughness Tester Accessories - Steel Plate Standard Piece
  • Volume Discount

•Product Model: Roughness standard sample
•Machining Method: Sander Surface
•Overview: 2 pcs.×1 Set
•Number Contained In A Packet: 2 pcs.×1 Set
•Grinder Surface: 25-S、35-S、70-S、100-S

Part Number

Configured Part Number is shown.

KBS

Part Number
KBS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type Roughness standard piece Machining Method Grinder Surface / Sander Surface Overview 2 pcs.×1 Set
Number Contained In A Packet 2 pcs.×1 Set Grinder Surface 25-S、35-S、70-S、100-S Sanded Surface 12μ、16μ、26μ、36μ
Product name Steel Sheet Finish Surface

Please check the type/dimensions/specifications of the part KBS in the Surface Roughness Tester Accessories - Steel Plate Standard Piece series.

Additional Products in this Category

Tech Support