(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surface Roughness Tester Accessories - Gas Cut Standard Piece

Surface Roughness Tester Accessories - Gas Cut Standard Piece
  • Volume Discount

•Product Model: Roughness standard sample
•Flatness (F) 15 m/m ≤ Plate Thickness ≤ 25 m/m: Grade 1, Grade 2
•Flatness (F) Plate Thickness ≤ 25 m/m: Grade 1, Grade 2
•Melting Of Top Edge M: Grade 1, Grade 2, Grade 3
•Coarse R: Class 1 50-S, class 2 100-S, class 3 200-S

Part Number

Configured Part Number is shown.

Part Number
GASA
GASB
Part NumberMinimum order quantityVolume DiscountDays to Ship Coarse Range Gas Section
(m/m)
Product name
1 Piece(s)Available

13 Days or more

0.10m/m~0.60m/m0.10、0.12、0.16、0.25、0.60Gas Section A
1 Piece(s)Available

13 Days or more

0.04m/m~0.18m/m0.04、0.05、0.10、0.12、0.18Gas Section B

Loading...

  1. 1

Basic Information

Product Type Roughness standard piece Machining Method Gas Disconnection Overview 1 pc.
Number Contained In A Packet 1 pc.

Additional Products in this Category

Tech Support