(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Single-Ended Offset Wrench (with Spike 60° Type)

Part Number

Configured Part Number is shown.

SM-46

Part Number
SM-46
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 545 Two-sided Width Size(mm) 46 Single Item / Set Single Item
Outer Diameter(mm) Head: 71.5 Guarantee Torque(N▪m) 1255 Weight(g) 1790
Material Cr-V Specifications 12-Sided Surface Features Highly durable with the strength for full tightening. A 60° type one sided offset wrench with ratchet. Has φ4.5 mm hole for safety cord. With 26/27/30/32/35/36 mm are with scale.

Please check the type/dimensions/specifications of the part SM-46 in the Single-Ended Offset Wrench (with Spike 60° Type) series.

Additional Products in this Category

Tech Support